??
Selección de modelo CAD
Weidmueller 2618240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2618240000
MANUTYPEDESC
Manufacturer Type Description
TRP 48VUC 1CO
DESCSHORT
Description short
Módulo de relé, 48 V UC ±10 %, LED verde, Rectificadores, 1 Contacto conmutado (AgNi) , 250 V AC, 6 A, PUSH IN, Pulsador de prueba disponible: No
DESCLONG
Description long
Conjunto de relé macho y conector hembra. El circuito de control y de carga están aislados eléctricamente.
GTIN
4050118670592
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
43.200 V
AAB959
min. rated control voltage Us with AC 60 Hz
43.200 V
AAC824
Nominal current
6 A
AAP365
Number of breaking contacts
0
AAP377
Number of changers
1
AAP546
Number of making contacts
0
AAP798
Application standards
CE; CULUS; DETNORVER; UKCA
AAS575
Power loss per pole, current-dependent [PlIp]
2.040 W
BAA303
Power loss, static, current-independent [Pls]
0.600 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC/DC
BAD132
Complete device with socket base
Yes
BAD391
LED display present
Yes
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAD831
Design of electrical connection
Plug-in connection
BAG975
degree of protection
IP20
AAF040
Mass
0.030 kg
BAB577
depth
87.829 mm
BAA020
height
89.368 mm
BAF016
width
6.4 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation