??
Селекция на CAD модел
Weidmueller 2494300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2494300000
MANUTYPEDESC
Manufacturer Type Description
RCL425615T
DESCSHORT
Short Description
Miniature industrial relay, 115 V AC, No, 2 CO contact (AgNi) , 250 V AC, 8 A
DESCLONG
Long Description
Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design
GTIN
4050118517514
MANUNAME
Manufacturer Name
Weidmueller Group
AAB377
Type of switch contact
Simple contact
AAB958
min. rated control voltage Us with AC 50 Hz
88 V
AAB959
min. rated control voltage Us with AC 60 Hz
88 V
AAP377
Number of changers
2
BAA303
Power loss, static, current-independent [Pls]
6.800 W
BAB714
Drive and function
monostable
BAB717
Design of drive polarity
non-polarized
BAC050
Type of actuation
AC
BAD132
Complete device with socket base
No
BAD391
LED display present
No
BAD470
detachable terminals present
No
BAD551
Contacts, forced present
No
BAG975
degree of protection
IP67
AAF040
Mass
0.013 kg
BAB577
depth
19.3 mm
BAA020
height
29 mm
BAF016
width
12.7 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation