??
Селекция на CAD модел
Weidmueller 1292570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1292570000
MANUTYPEDESC
Manufacturer Type Description
RCMKITP-I 24VDC 2CO -PT
DESCSHORT
Short Description
Relay module, Green LED, PUSH IN
DESCLONG
Long Description
Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.
GTIN
4050118088748
MANUNAME
Manufacturer Name
Weidmueller Group
AAP798
Application standards
DETNORVER
BAA303
Power loss, static, current-independent [Pls]
15.100 W
BAD391
LED display present
Yes
BAD831
Design of electrical connection
Plug-in connection
AAF040
Mass
0.086 kg
BAB577
depth
78.300 mm
BAA020
height
98 mm
BAF016
width
28 mm
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Preview - Generation