??
CAD模型选择
Weidmueller 2863810000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2863810000
MANUTYPEDESC
Manufacturer Type Description
CC-M 15/45 2X3 LRP AL RT
DESCSHORT
Short Description
Device marking, Width: 45 mm, Printed characters: neutral, Anodized aluminium, red, Operating temperature range: -55...130 °C
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675597384
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
15 mm
BAB577
depth
0.500 mm
BAF016
width
45 mm
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
76169990
URL
URL
Preview - Generation