??
Селекция на CAD модел
Weidmueller 1906110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1906110000
MANUTYPEDESC
Manufacturer Type Description
SM 27/18 MC NE RT
DESCSHORT
Short Description
Device marking, Width: 27 mm, Printed characters: without, Polyamide 66, red, Operating temperature range: -40...100 °C
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248528295
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD594
self-adhesive
No
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
1 mm
BAA020
height
17.7 mm
BAF016
width
27 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation