??
CAD模型选择
Weidmueller 1897570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1897570000
MANUTYPEDESC
Manufacturer Type Description
ESG 8/11 MC NE WS
DESCSHORT
Short Description
Device marking, Width: 11 mm, PA 66, white, Operating temperature range: -40...100 °C
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248515011
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD594
self-adhesive
No
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2.585 mm
BAA020
height
8 mm
BAF016
width
11 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation