??
Селекция на CAD модел
Weidmueller 1770500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1770500000
MANUTYPEDESC
Manufacturer Type Description
ESG 9/20 O.F MC NE WS
DESCSHORT
Short Description
Device marking, Width: 20 mm, Printed characters: without, PA 66, white, Operating temperature range: -40...100 °C
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248120123
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD594
self-adhesive
No
BAD656
Without halogens
Yes
AAF040
Mass
0.001 kg
BAB577
depth
0.8 mm
BAA020
height
20 mm
BAF016
width
9.6 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation