??
Селекция на CAD модел
Weidmueller 1500240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1500240000
MANUTYPEDESC
Manufacturer Type Description
SFX-M 12/40-5 ST
DESCSHORT
Short Description
Cable coding system, 7 - 40 mm, 12 mm, Stainless steel 1.4301, silver, Operating temperature range: -55...130 °C
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118308921
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
40 mm
BAA351
color
Silver
BAC624
Max. diameter of conductors
500 mm
BAC708
Min. diameter of conductors
16 mm
BAC732
Min. cable diameter
7 mm
AAF040
Mass
0.002 kg
BAB577
depth
0.5 mm
BAA020
height
40 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Preview - Generation