??
Селекция на CAD модел
Weidmueller 1435010000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1435010000
MANUTYPEDESC
Manufacturer Type Description
PM 2.7/2.6 MC NE GE
DESCSHORT
Short Description
Terminal marking, yellow, Pitch in mm: 3.50, Printed characters: neutral, Width: 2.6 mm, Height: 2.7 mm
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118239768
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
2.600 mm
BAA020
height
2.700 mm
BAA351
color
yellow
BAD656
Without halogens
No
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation