??
CADモデル選択
Weidmueller 8615240000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8615240000
MANUTYPEDESC
Manufacturer Type Description
MAZ THERMO-J 0...700°C OUTPUT SELECT
DESCSHORT
Short Description
Temperature transducer, Thermocouple, Configurable
DESCLONG
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4032248277407
MANUNAME
Manufacturer Name
Weidmueller Group
ABE313
analogue output (0 V ... 2 V)
No
ABE314
analogue output (0 V ... 5 V)
No
ABE315
analogue output (2 V ... 10 V)
No
BAA039
max. ambient temperature
55 °C
BAB480
upper range-limit of temperature/RTD input
700 °C
BAB577
depth
97.800 mm
BAD484
Output signal can be configured
No
BAD715
suitable for series installation
No
BAD792
analog output
4 ... 20 mA
BAF016
width
6.100 mm
AAF040
Mass
0.041 kg
AAD931
customs tariff number (TARIC)
85043129
URL
URL
Preview - Generation