??
Selección de modelo CAD
Weidmueller 2583490000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2583490000
MANUTYPEDESC
Manufacturer Type Description
CABTITE FR 4-1 BK
DESCSHORT
Description short
Marco de sellado (sistema de paso de cables) Cabtite (sistema de paso de cables) Poliamida, reforzada con fibra óptica, Negro oscuro, 81 x 70 x 19.6 mm, -40 °C...120 °C, IP66
DESCLONG
Description long
Entrada de cable dividible para cables con enchufes.
GTIN
4050118616835
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAT099
Color number according to RAL
9005
BAA351
color
deep black
BAB664
material
Polyamide (PA)
BAB894
Design
Miscellaneous
AAF040
Mass
0.000 kg
BAB577
depth
20.6 mm
BAA020
height
81.08 mm
BAF016
width
70.08 mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Preview - Generation