??
Селекция на CAD модел
Weidmueller 8000071039
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
8000071039
MANUTYPEDESC
Manufacturer Type Description
KEBXQL505030S4B1 AK
DESCSHORT
Short Description
Ex metal housing, 500 x 500 x 300 mm, Brushed, Flange plate: Yes, Bottom, Quarter-turn fastener with slotted insert + hinges
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4064675385141
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
16.484 kg
BAB577
depth
305.500 mm
BAA020
height
510.250 mm
BAF016
width
501.500 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation