??
Selezione modello CAD
Weidmueller 1403080000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1403080000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 10-20 RC TS35
DESCSHORT
Description short
Morsetto di collegamento alla schermatura, Diametro del cavo, max.: 20 mm, PA 66 GF 30, Montaggio diretto
DESCLONG
Description long
Morsetto con ampia area di contatto per la schermatura del conduttore.
GTIN
4050118205213
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB917
max. permissible cable diameter
20 mm
AAC033
min. permissible cable diameter
20 mm
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
105 °C
BAD124
Explosion tested design (EEx e)
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.098 kg
BAB577
depth
63.916 mm
BAA020
height
67.525 mm
BAF016
width
38.343 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation