??
Селекция на CAD модел
Weidmueller 2790840000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790840000
MANUTYPEDESC
Manufacturer Type Description
B4C 2.5 PE
DESCSHORT
Short Description
PE terminal, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, PA 66/6
DESCLONG
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675070030
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.011 kg
BAB577
depth
37.400 mm
BAA020
height
74.700 mm
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation