??
CADモデル選択
Weidmueller 9502560000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9502560000
MANUTYPEDESC
Manufacturer Type Description
QL 4 SAKK4
DESCSHORT
Short Description
Cross-connector (terminal) when screwed in, grey, 32 A, Number of poles: 4, Pitch in mm: 8.00, Insulated: No, Width: 29.7 mm
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190550554
MANUNAME
Manufacturer Name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
8 mm
AAF726
rated current
32 A
AAP367
Number of bridged terminals
4
BAA351
color
gray
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation