??
Selección de modelo CAD
Weidmueller 1897090000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1897090000
MANUTYPEDESC
Manufacturer Type Description
QL 10 WTL 6/4 FF
DESCSHORT
Description short
Conexión transversal (borne) atornillado, gris plata, 41 A, Número de polos: 10, Paso en mm: 11.00, Aislado: No, Anchura: 2 mm
DESCLONG
Description long
Conexión transversal para bornes de paso para la distribución de potencial o la transmisión de señales.
GTIN
4032248514069
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC034
shock-hazard protection present
No
AAC900
Grid dimensions
11 mm
AAF726
rated current
41 A
AAP367
Number of bridged terminals
10
BAA351
color
gray
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
No
BAG640
Assembly type
screwable
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation