??
Селекция на CAD модел
Weidmueller 2790610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2790610000
MANUTYPEDESC
Manufacturer Type Description
B3C 4 BL
DESCSHORT
Short Description
Feed-through terminal block, blue, 4 mm², 32 A, 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, PA 66/6, 120 °C
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4064675069409
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.011 kg
BAB577
depth
37.400 mm
BAA020
height
70.500 mm
BAF016
width
6 mm
AAD931
customs tariff number (TARIC)
-
URL
URL
Preview - Generation