??
CADモデル選択
Weidmueller 2676020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2676020000
MANUTYPEDESC
Manufacturer Type Description
APGTB 4 FT 4C/2 DL
DESCSHORT
Short Description
Pluggable terminal, PUSH IN, pluggable, dark beige, 4, 4 mm², 32 A, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block that accepts plug-in connections.
GTIN
4050118733334
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.017 kg
BAB577
depth
39.450 mm
BAA020
height
97.397 mm
BAF016
width
6.100 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation