??
Селекция на CAD модел
Weidmueller 2675820000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2675820000
MANUTYPEDESC
Manufacturer Type Description
APGTB 2.5 FT 2C/1 DL
DESCSHORT
Short Description
Pluggable terminal, pluggable, PUSH IN, dark beige, 2.5, 2.5 mm², 24 A, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block that accepts plug-in connections.
GTIN
4050118817621
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.006 kg
BAB577
depth
36.200 mm
BAA020
height
54.235 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation