??
CAD모델 선택
Weidmueller 2675790000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2675790000
MANUTYPEDESC
Manufacturer Type Description
APGTB 1.5 2T FT-PE 4C/2 DL
DESCSHORT
Short Description
Pluggable terminal, pluggable, PUSH IN, dark beige, 1.5, 1.5 mm², 17.5 A, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block that accepts plug-in connections.
GTIN
4050118716382
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.012 kg
BAB577
depth
44.950 mm
BAA020
height
84.328 mm
BAF016
width
3.500 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
미리보기 - 생성