??
Селекция на CAD модел
Weidmueller 1305330000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1305330000
MANUTYPEDESC
Manufacturer Type Description
WT 2.5
DESCSHORT
Short Description
Pluggable terminal, Clamping yoke, pluggable, dark beige, 2.5, 2.5 mm², 24 A, Number of connections: 1, Number of levels: 1, TS 35, V-0, Wemid
DESCLONG
Long Description
Terminal block that accepts plug-in connections.
GTIN
4050118104585
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.006 kg
BAB577
depth
39.630 mm
BAA020
height
50.375 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation