??
Choix du modèle CAO
Weidmueller 2893960000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2893960000
MANUTYPEDESC
Manufacturer Type Description
W2T 4 FS-FT 60-150V BK
DESCSHORT
Description short
Bloc de jonction à fusible, Raccordement vissé, noir, 4 mm², 6.3 A, 150 V, Nombre de raccordements: 4, Nombre d'étages: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
DESCLONG
Description long
Barrette de raccordement pour raccorder ou relier des conducteurs avec contact de sécurité permanent. L'acier trempé résiste aux efforts mécaniques, le cuivre étamé assure une conductivité optimale. Avec porte-fusible amovible.
GTIN
4064675885009
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB911
max. supply voltage for defect display
150 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.250 mm²
AAC027
min. supply voltage for defect display
150 V
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
2
BAA303
Power loss, static, current-independent [Pls]
1.020 W
BAA351
color
black
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Screw connection
BAC068
Voltage type for the defective display
AC/DC
BAC140
Combustibility class
V0
BAC159
Design of display of defects
LED
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.250 mm²
BAC740
Min. line cross section, rigid
0.250 mm²
BAC922
Design
swiveling
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
150 V
AAF040
Mass
0.032 kg
BAB577
depth
98.461 mm
BAA020
height
95.33 mm
BAF016
width
6.1 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Aperçus & Génération 3D