??
Výběr CAD modelu
Weidmueller 1262070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1262070000
MANUTYPEDESC
Manufacturer Type Description
ADAPS M25-NPT3/4-W
DESCSHORT
Description short
Ex adaptér (kabelová průchodka) M 25, 3/4" NPT
DESCLONG
Description long
Připojovací prvek mezi otvorem se závitem a kabelovou průchodkou. Vhodné k použití v zónách s nebezpečím výbuchu.
GTIN
4050118093100
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG623
wrench width 1
30 mm
AAH500
glass-fiber reinforced
No
AAK302
thread type of the inner thread
NPT
AAQ325
type of protection
Ex ta
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-50 °C
AAW302
maximum ambient temperature (during operation)
120 °C
ABC354
thread length connection thread
16 mm
BAB664
material
stainless steel - 1.4404
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
BAF453
Interior thread
3/4 inch
AAF040
Mass
0.101 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation