??
Selección de modelo CAD
Weidmueller 1477780000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1477780000
MANUTYPEDESC
Manufacturer Type Description
KSPMH M32 BSC
DESCSHORT
Description short
Tapones Ex (metal) M 32, 16 mm, Latón
DESCLONG
Description long
Se usa un tapón para sellar los orificios roscados excedentes y mantener la clasificación de protección de IP.
GTIN
4050118285765
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH500
glass-fiber reinforced
No
AAQ325
type of protection
Ex d
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
200 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
16 mm
ABC357
impact category
7 Joule
BAB664
material
Brass
BAB707
overall height
21.500 mm
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
AAF040
Mass
0.151 kg
AAD931
customs tariff number (TARIC)
74198090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation