??
Selezione modello CAD
Weidmueller 1909510000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1909510000
MANUTYPEDESC
Manufacturer Type Description
VG M20 - MS 1/EMV
DESCSHORT
Description short
Pressacavo (metallo) VG EMV GEN 1 (pressacavo EMC con gabbia di serraggio) diritto, M 20, 8 mm, OD min. 6 - OD max. 12 mm, IP68 - 5 bar (30 min.) IP69K, ottone, nichelato
DESCLONG
Description long
Pressacavo metallico per la sigillatura di custodie al momento dell'inserimento di cavi. Con fermacavo.
GTIN
4032248536436
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
22 mm
AAG624
wrench width 2
22 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
12 mm
AAH509
min. sealing range
6 mm
AAQ204
Sealing type
Single-orifice seal
AAS481
type of connection thread
metric
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40 °C
AAW302
maximum ambient temperature (during operation)
100 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
8 mm
ABC356
material of the sealing insert
Chloroprene
ABC358
separable screw connection
No
ABC359
for armored cables
No
BAB664
material
brass nickel-plated
BAB707
overall height
27.500 mm
BAC255
Color
gray
BAD656
Without halogens
No
AAF040
Mass
0.032 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation