??
Wybór modelu CAD
Weidmueller 2827330000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2827330000
MANUTYPEDESC
Manufacturer Type Description
FC10 TN/68A S1 B BX
DESCSHORT
Description short
Miedziany przewód przesyłu danych (zmontowany) Liczba biegunów: 68, Długość kabla: 100 mm
DESCLONG
Description long
Gotowe do podłączenia linii danych z przewodami miedzianymi.
GTIN
4064675363934
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAK270
color anti-kink sleeve
gray
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
gray
BAD993
shielded
No
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAG975
degree of protection
IP20
BAI969
Length
100 m
AAF040
Mass
0.014 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation