??
Výběr CAD modelu
Weidmueller 2826910000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2826910000
MANUTYPEDESC
Manufacturer Type Description
FC10 TN/12A S1 B BX
DESCSHORT
Description short
Měděný datový kabel (sestavený) Počet pólů: 12, Délka kabelu: 100 mm
DESCLONG
Description long
Datové linky připravené k zapojení s měděnými vodiči.
GTIN
4064675363514
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAK270
color anti-kink sleeve
gray
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
gray
BAD993
shielded
No
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
No
BAG975
degree of protection
IP20
BAI969
Length
100 m
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation