??
CAD모델 선택
Weidmueller 2726050150
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2726050150
MANUTYPEDESC
Manufacturer Type Description
IE-S1DS2VE0150TM1TM1-E
DESCSHORT
Short Description
Single Pair Ethernet Cable (assembled) M8 SPE ( IEC63171-5) - IP67 socket contact - straight, M8 SPE ( IEC63171-5) - IP67 socket contact - straight, Number of poles: 2, 15 m, Length: 15 m
DESCLONG
Long Description
Ready-for-connection Single Pair Ethernet data lines with copper wires.
GTIN
4064675597476
MANUNAME
Manufacturer Name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
black
AAK321
cable construction
2x2
AAK335
type of anti-kink sleeve
without
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
No
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
black
BAB392
certificate/approval
CE
BAD656
Without halogens
No
BAD994
Without halogens as in EN 50267-2-3
No
BAG975
degree of protection
IP67
BAI969
Length
15 m
AAF040
Mass
0.515 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
미리보기 - 생성