??
Výběr CAD modelu
Weidmueller 2694510200
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2694510200
MANUTYPEDESC
Manufacturer Type Description
IE-C6EL8UG0200XCAU40-2X
DESCSHORT
Description short
Měděný datový kabel (sestavený) Počet pólů: 8, Délka: 20 m
DESCLONG
Description long
Datové linky připravené k zapojení s měděnými vodiči.
GTIN
4050118700527
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
M12
AAL680
halogen free (according to EN 50267-2-2)
Yes
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
20 m
AAF040
Mass
0.925 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation