??
Wybór modelu CAD
Weidmueller 2003921500
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2003921500
MANUTYPEDESC
Manufacturer Type Description
HDC XX5E01 FOXXXXX-1500
DESCSHORT
Description short
Wkład przesyłu danych z kablem (złącza przemysłowe) Długość kabla: 15 m, Cat. 5e, 100 MBit/s
DESCLONG
Description long
Przewód przesyłu danych do modułu danych.
GTIN
4050118521757
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
Open cable end
AAB379
Type of plug-in contact, head 1
Female (socket)
AAB419
Design of the electrical connection (head 2)
Open cable end
AAB762
Length of the preassembled line
15 m
AAC108
Degree of protection (IP), mounted
IP00
AAC202
Material of the contact coat
Gold
AAD244
Category
5E
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
4 A
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAT080
Pole number
4
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD993
shielded
Yes
BAH005
rated voltage
250 V
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation