{weidmueller_qs/27/14/24/21/2024470000.prj},{NB=2024470000},{MANUID=2024470000},{AAP634=0},{BAA018=167},{BAA020=600},{BAB577=3},{BAF016=167},{AAF040=4.720},{AAD931=85389099},{AAO676=2024470000},{AAO663=4050118404418},{PREVIEW=../../../../_pool_/79/cd/12809700009999.png},{MANUTYPEDESC=KTB GP 916120 AB S4 PE},{DESCSHORT=Flange plate, Klippon TB (Terminal Box) straight, 167 x 600 x 3 mm, Gland plates: top, Bottom, Stainless steel 1.4404, electropolished, silver},{DESCLONG=Flange plate for adding components on a housing. The flange plate is fastened to the housing with screws. Components such as cable glands can be mounted on the flange plate.},{GTIN=4050118404418},{MANUNAME=Weidmueller Group},{AAA052=without},{AAH464=No}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
Weidmueller 2024470000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2024470000
MANUTYPEDESC
Manufacturer Type Description
KTB GP 916120 AB S4 PE
DESCSHORT
Short Description
Flange plate, Klippon TB (Terminal Box) straight, 167 x 600 x 3 mm, Gland plates: top, Bottom, Stainless steel 1.4404, electropolished, silver
DESCLONG
Long Description
Flange plate for adding components on a housing. The flange plate is fastened to the housing with screws. Components such as cable glands can be mounted on the flange plate.
GTIN
4050118404418
MANUNAME
Manufacturer Name
Weidmueller Group
AAA052
thread form type
without
AAH464
pre-stamping present
No
AAP634
Number of plug-connection openings
0
AAW361
protection type (NEMA)
NEMA 3
BAA018
length
167
mm
BAA020
height
600
mm
BAB577
depth
3
mm
BAB664
material
stainless steel - 1.4404
BAB888
Design
Flange plate
BAF016
width
167
mm
BAF785
Surface
Other
AAF040
Mass
4.720
kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
미리보기 - 생성
CAD
PDF