??
Selección de modelo CAD
Weidmueller 1896990150
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1896990150
MANUTYPEDESC
Manufacturer Type Description
SAIL-VSA-DS-1.5U
DESCSHORT
Description short
Cable para válvulas (preparado) Extremo abierto - Con. para válvulas, Tipo A (18 mm) Longitud de cable: 1.5 m, PUR, Negro (similar a RAL 9005)
DESCLONG
Description long
Cable de conexión con conector de válvula. El conector de válvula cuenta con un indicador de estado de funcionamiento (LED) y un circuito de protección.
GTIN
GTIN-Code
4032248739189
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB593
Color of jacket
black
AAB733
Cable length
1.500 m
AAB912
max. permissible cable outside temperature, fixed laid
90 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAC029
min. permissible cable outside temperature, when moving
-30 °C
AAC076
Coding (head 1)
A-coded
AAC104
Ground cable suitability of the fixed cable version
Yes
AAC108
Degree of protection (IP), mounted
IP67
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
4 A
AAM076
suitable for cable guide chain
Yes
AAT080
Pole number
4
BAA419
Cross section of conductor
0.340 mm²
BAD391
LED display present
Yes
BAD656
Without halogens
Yes
BAD993
shielded
No
BAH005
rated voltage
24 V
AAF040
Mass
0.095 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation