??
Selezione modello CAD
Weidmueller 9014350000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
9014350000
MANUTYPEDESC
Manufacturer Type Description
PZ 6 ROTO
DESCSHORT
Description short
Pinza crimpatrice, Capicorda tubiformi con/senza collare isolante in plastiva, 0.14 mm², 6 mm², Crimpatura trapezoidale
DESCLONG
Description long
Utensile per la crimpatura di terminali, contatti o capicorda su conduttori spellati.
GTIN
4008190406615
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
BAC673
Max. cross section of line
6 mm²
BAC736
Min. cross section of line
0.140 mm²
AAY811
URI of the product
4008190406615
AAF040
Mass
0.427 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Preview - Generation