您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/46/02/01/2735920000.prj},{NB=2735920000},{MANUID=2735920000},{AAT080=2},{AAZ315=72},{AAZ316=72},{AAZ317=72},{AAZ360=-40},{AAZ361=85},{AAF040=0.003},{BAB577=23.909},{BAA020=14.48},{BAF016=10.285},{AAD931=85369010},{AAO676=2735920000},{AAO663=4050118820164},{PREVIEW=../../../../_pool_/ca/19/27359200009999.png},{MANUTYPEDESC=IE-PCB-SPM-P-180-THR},{DESCSHORT=PCB plug-in connector data, Socket connector, THT/THR solder connection, Number of poles: 2, 180°, Ni/Au, black},{DESCLONG=Pluggable PCB connector for connecting data lines.},{GTIN=4050118820164},{MANUNAME=Weidmueller Group},{AAB754=Pin},{AAC108=IP67},{AAC128=Fixed plug connector},{AAC202=Nickel/gold},{AAZ334=THR connection},{AAZ359=Standard},{BAA097=black}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2735920000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2735920000
MANUTYPEDESC
Manufacturer Type Description
IE-PCB-SPM-P-180-THR
DESCSHORT
Description short
PCB 插拔式联接器数据, 插座, THT/THR 焊接联接, 回路数: 2, 180°, Ni/Au, 黑色
DESCLONG
Description long
用于数据线连接的插拔式印刷线路板联接器。
GTIN
GTIN-Code
4050118820164
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB754
Contact design
Pin
AAC108
Degree of protection (IP), mounted
IP67
AAC128
design of plug connection
Fixed plug connector
AAC202
Material of the contact coat
Nickel/gold
AAT080
Pole number
2
AAZ315
Rated voltage (II/2)
72
V
AAZ316
Rated voltage (III/2)
72
V
AAZ317
Rated voltage (III/3)
72
V
AAZ334
Type of PCB contacting
THR connection
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-40
°C
AAZ361
upper limit temperature
85
°C
BAA097
color of housing
black
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAC818
Assembly
soldering
BAD831
Design of electrical connection
THR connection
BAG640
Assembly type
Surface mounting
AAF040
Mass
0.003
kg
BAB577
depth
23.909
mm
BAA020
height
14.48
mm
BAF016
width
10.285
mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation
CAD
PDF