{weidmueller_qs/27/44/02/24/1170320000.prj},{NB=1170320000},{MANUID=1170320000},{BAA039=125},{AAF040=0.035},{AAD931=85366990},{AAO676=1170320000},{AAO663=4032248962419},{PREVIEW=../../../../_pool_/03/e3/11703200009999.png},{MANUTYPEDESC=SAIE-M23-L-EM},{DESCSHORT=Housing (circular connector) M23, Copper-zinc alloy, IP67, IP69K},{DESCLONG=Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.},{GTIN=4032248962419},{MANUNAME=Weidmueller Group},{AAB396=nickel-plated},{AAC108=IP67},{BAA097=Nickel},{BAD993=Yes},{URL=URL},{KEYWORD=Empty enclosure},{AAO677=Weidmueller Group},{AAO057=SAIE-M23-L-EM},{AAW338=Housing (circular connector)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1170320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1170320000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M23-L-EM
DESCSHORT
Description short
外壳(圆形连接器), M23, 铜锌合金, IP67, IP69K
DESCLONG
Description long
插拔式联接器具有可插拔次数多、电流运载能力强、接触密度高而尺寸小的特点。
GTIN
GTIN-Code
4032248962419
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. ambient temperature
125
°C
BAA097
color of housing
Nickel
BAD993
shielded
Yes
AAF040
Mass
0.035
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
CAD
PDF