??
CAD模型選擇
Weidmueller 2514860000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2514860000
MANUTYPEDESC
Manufacturer Type Description
HDC MHP200 M 25
DESCSHORT
Description short
编码元件(工业插拔式连接器), 插頭, 25 mm², 车削的
DESCLONG
Description long
用于将导线连接至工业联接器的接触元件。
GTIN
GTIN-Code
4050118528503
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
25 mm²
AAC194
Type of packaging
编码元件(工业插拔式连接器)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
19 mm
AAF040
Mass
0.029 kg
AAD931
customs tariff number (TARIC)
74152900
URL
URL
Preview - Generation