您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/44/02/02/1983870000.prj},{NB=1983870000},{MANUID=1983870000},{AAF040=0.103},{BAB577=34.9},{BAA020=84.57},{BAF016=34},{AAD931=85366990},{AAO676=1983870000},{AAO663=4032248689002},{PREVIEW=../../../../_pool_/61/ca/19838700009999.png},{MANUTYPEDESC=HDC CFM 16 5M},{DESCSHORT=Housing (industry plug-in connectors) Size: 6},{DESCLONG=The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.},{GTIN=4032248689002},{MANUNAME=Weidmueller Group},{AAB737=No},{AAC820=-40 °C ... 125 °C},{AAC821=-40 °C ... 125 °C},{BAA097=gray},{BAA351=silver gray},{BAB392=CSA; CURUS},{URL=URL},{KEYWORD=Housing},{AAO677=Weidmueller Group},{AAO742=RockStar<sup>®</sup>},{AAO057=HDC CFM 16 5M}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1983870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1983870000
MANUTYPEDESC
Manufacturer Type Description
HDC CFM 16 5M
DESCSHORT
Description short
外壳(工业插拔式连接器), 产品外形尺寸: 6
DESCLONG
Description long
特制压铸合金和多层表面密封件为接线盒提供全面的保护。
GTIN
GTIN-Code
4032248689002
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB737
screwed cable gland present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C
°C
AAC821
Max. operating temperature
-40 °C ... 125 °C
°C
BAA097
color of housing
gray
BAA351
color
silver gray
BAB392
certificate/approval
CSA; CURUS
AAF040
Mass
0.103
kg
BAB577
depth
34.9
mm
BAA020
height
84.57
mm
BAF016
width
34
mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation
CAD
PDF