{weidmueller_qs/27/37/16/03/1123970000.prj},{NB=1123970000},{MANUID=1123970000},{AAI319=8},{AAF040=0.042},{BAB577=87.8},{BAA020=89.6},{BAF016=12.8},{AAD931=85364190},{AAO676=1123970000},{AAO663=4032248905591},{PREVIEW=../../../../_pool_/41/be/11239800009999.png},{MANUTYPEDESC=TRS 12VDC 2CO EMPTY},{DESCSHORT=Relay socket, IP20, 12 V DC ±20 %, Free-wheeling diode, Reverse polarity protection, 2 CO contact , 10 A, Screw connection},{DESCLONG=Socket for accepting an industrial plug-in relay.},{GTIN=4032248905591},{MANUNAME=Weidmueller Group},{AAP798=CE; CURUS; EAC},{BAD454=Yes},{BAD470=No},{BAD831=Screw connection},{URL=URL},{KEYWORD=Relay socket},{AAO677=Weidmueller Group},{AAO057=TRS 12VDC 2CO EMPTY},{AAW338=Relay socket}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1123970000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1123970000
MANUTYPEDESC
Manufacturer Type Description
TRS 12VDC 2CO EMPTY
DESCSHORT
Description short
继电器插座, IP20, 12 V DC ±20 %, 飞轮二极管, 反极性保护, 2 转换触点 , 10 A, 螺钉联接
DESCLONG
Description long
用于接受工业插拔式继电器的插座。
GTIN
GTIN-Code
4032248905591
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAI319
number of pins
8
AAP798
Application standards
CE; CURUS; EAC
BAD454
Functional extension possible
Yes
BAD470
detachable terminals present
No
BAD831
Design of electrical connection
Screw connection
AAF040
Mass
0.042
kg
BAB577
depth
87.8
mm
BAA020
height
89.6
mm
BAF016
width
12.8
mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation
CAD
PDF