您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/28/11/04/1751830001.prj},{NB=1751830001},{MANUID=1751830001},{AAF040=0.407},{BAB577=0.05},{BAA020=35},{BAF016=65},{AAD931=39199080},{AAO676=1751830001},{AAO663=4032248001750},{PREVIEW=../../../../_pool_/85/a3/17518300010000.png},{MANUTYPEDESC=THM MT30X 65/35 SI},{DESCSHORT=Device marking, Self-adhesive, halogen-free, 65 mm, Polyester, silver},{DESCLONG=Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.},{GTIN=4032248001750},{MANUNAME=Weidmueller Group},{BAB664=Polyester},{BAC140=V0},{BAD656=Yes},{URL=URL},{KEYWORD=Device marking},{AAO677=Weidmueller Group},{AAO057=THM MT30X 65/35 SI},{AAW338=Device marking}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1751830001
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1751830001
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 65/35 SI
DESCSHORT
Description short
设备标记号, 自我粘贴的, 无卤, 65 mm, 聚酯纤维, 银色
DESCLONG
Description long
用于识别设备的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4032248001750
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.407
kg
BAB577
depth
0.05
mm
BAA020
height
35
mm
BAF016
width
65
mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation
CAD
PDF