您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/28/11/02/1609770000.prj},{NB=1609770000},{MANUID=1609770000},{AAG172=32.300},{BAC624=150},{BAC708=70},{BAC732=8},{AAF040=0.033},{BAB577=0.025},{BAA020=25.4},{BAF016=25.4},{AAD931=39199080},{AAO676=1609770000},{AAO663=4008190085810},{PREVIEW=../../../../_pool_/2d/51/16097700004000.png},{MANUTYPEDESC=WO 127/25 TP},{DESCSHORT=Cable coding system, 8 - 32.3 mm, 127 mm, Vinyl film, white},{DESCLONG=Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.},{GTIN=4008190085810},{MANUNAME=Weidmueller Group},{AAG340=Yes},{BAA351=white},{BAB664=polyvinylidenefluoride (PVDF)},{BAC140=V0},{BAD656=No},{BAG640=Miscellaneous},{URL=URL},{KEYWORD=Cable coding system},{AAO677=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1609770000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1609770000
MANUTYPEDESC
Manufacturer Type Description
WO 127/25 TP
DESCSHORT
Description short
电缆编码系统, 8 - 32.3 mm, 127 mm, 乙烯胶片, 白色
DESCLONG
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN
GTIN-Code
4008190085810
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG172
max. cable diameter
32.300
mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
polyvinylidenefluoride (PVDF)
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
150
mm
BAC708
Min. diameter of conductors
70
mm
BAC732
Min. cable diameter
8
mm
BAD656
Without halogens
No
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.033
kg
BAB577
depth
0.025
mm
BAA020
height
25.4
mm
BAF016
width
25.4
mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation
CAD
PDF