您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/18/28/15/2743590000.prj},{NB=2743590000},{MANUID=2743590000},{AAT099=7035},{AAF040=0.042},{BAB577=12},{BAA020=141.974},{BAF016=43.974},{AAD931=39259020},{AAO676=2743590000},{AAO663=4064675123309},{PREVIEW=../../../../_pool_/c2/6f/27435900009999.png},{MANUTYPEDESC=CABTITE EP A 24/26 GY},{DESCSHORT=Cable feed-through plate (cable entry system) Cabtite (cable entry system) TPE, grey, 142 x 44 x 12 mm, Depth: 12 mm, -40 °C...90 °C, IP54},{DESCLONG=Gland plate system for connecting several cables in an installation enclosure.},{GTIN=4064675123309},{MANUNAME=Weidmueller Group},{BAA351=gray},{BAB664=thermoplastic elastomers (TPE)},{BAB894=Miscellaneous},{URL=URL},{KEYWORD=Cable feed-through plate}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2743590000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2743590000
MANUTYPEDESC
Manufacturer Type Description
CABTITE EP A 24/26 GY
DESCSHORT
Description short
电缆直通板(电缆进线系统), Cabtite (电缆进线系统) TPE, 灰色, 142 x 44 x 12 mm, 深: 12 mm, -40 °C...90 °C, IP54
DESCLONG
Description long
格兰板系统用于将多个电缆联接至一个安装接线盒中。
GTIN
GTIN-Code
4064675123309
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAT099
Color number according to RAL
7035
BAA351
color
gray
BAB664
material
thermoplastic elastomers (TPE)
BAB894
Design
Miscellaneous
AAF040
Mass
0.042
kg
BAB577
depth
12
mm
BAA020
height
141.974
mm
BAF016
width
43.974
mm
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Preview - Generation
CAD
PDF