您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/18/24/05/1281500000.prj},{NB=1281500000},{MANUID=1281500000},{AAB440=355},{AAB445=55.900},{AAT099=7001},{BAA020=55.900},{BAB577=211.200},{BAF016=355},{AAF040=1.830},{AAD931=85389099},{AAO676=1281500000},{AAO663=4050118072204},{PREVIEW=../../../../_pool_/8a/eb/12814000009999.png},{MANUTYPEDESC=KTB RNHD 553520 R},{DESCSHORT=Rain hood (Housing) Klippon TB (Terminal Box) 355 x 55.9 x 211.2 mm, Stainless steel 1.4301, Mirror polished, silver},{DESCLONG=The rain hood offers perfect additional protection for the enclosure if it is installed in special climatic zones.},{GTIN=4050118072204},{MANUNAME=Weidmueller Group},{AAB644=Yes},{AAB732=No},{BAA351=Silver},{BAB664=stainless steel - 1.4301},{BAF727=No},{BAF785=Other}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1281500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1281500000
MANUTYPEDESC
Manufacturer Type Description
KTB RNHD 553520 R
DESCSHORT
Description short
遮雨罩(外壳), Klippon TB (Terminal Box) 355 x 55.9 x 211.2 mm, 不锈钢 1.4301, 经镜面抛光处理的, 银色
DESCLONG
Description long
如果是安装在特别的气候区域中,遮雨棚为接线盒提供额外保护。
GTIN
GTIN-Code
4050118072204
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB440
Overall width for cabinet installation
355
mm
AAB445
Overall depth for cabinet installation
55.900
mm
AAB644
suitable for outside installation
Yes
AAB732
cable leadthrough present
No
AAT099
Color number according to RAL
7001
BAA020
height
55.900
mm
BAA351
color
Silver
BAB577
depth
211.200
mm
BAB664
material
stainless steel - 1.4301
BAF016
width
355
mm
BAF727
Cable inlet present
No
BAF785
Surface
Other
BAH464
Ventilation present
No
AAF040
Mass
1.830
kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation
CAD
PDF