您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/18/05/02/1196050000.prj},{NB=1196050000},{MANUID=1196050000},{AAF040=8.452},{BAB577=208.5},{BAA020=405},{BAF016=351},{AAD931=94032080},{AAO676=1196050000},{AAO663=4032248979042},{PREVIEW=../../../../_pool_/d1/f5/11960800009999.png},{MANUTYPEDESC=KTB FS 403020 S4E0},{DESCSHORT=Ex metal housing, 300 x 400 x 200 mm, electropolished, Flange plate: No, M6 hex-head slotted screws SW10},{DESCLONG=Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4032248979042},{MANUNAME=Weidmueller Group},{BAB664=stainless steel - 1.4404},{BAF785=Other},{BAG975=IP66},{URL=URL},{KEYWORD=Ex metal body}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1196050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1196050000
MANUTYPEDESC
Manufacturer Type Description
KTB FS 403020 S4E0
DESCSHORT
Description short
防爆金属外壳, 300 x 400 x 200 mm, 电解抛光, 法兰板: 无, M6 六角螺丝 SW10
DESCLONG
Description long
用于在爆炸危险区域中使用的金属接线盒。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4032248979042
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
stainless steel - 1.4404
BAF785
Surface
Other
BAG975
degree of protection
IP66
AAF040
Mass
8.452
kg
BAB577
depth
208.5
mm
BAA020
height
405
mm
BAF016
width
351
mm
AAD931
customs tariff number (TARIC)
94032080
URL
URL
Preview - Generation
CAD
PDF