您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/18/01/01/2470740000.prj},{NB=2470740000},{MANUID=2470740000},{AAP429=1},{AAP542=2},{AAT099=7001},{AAF040=0.010},{BAB577=226.3},{BAA020=400},{BAF016=401.5},{AAD931=85381000},{AAO676=2470740000},{AAO663=4050118591071},{PREVIEW=../../../../_pool_/ad/77/24707400009999.png},{MANUTYPEDESC=KEBI QL 404022 S2B0},{DESCSHORT=Metal housing, Klippon EBi QL (Essential Box industrial - Quarter Lock) stainless steel enclosure, 400 x 400 x 220 mm},{DESCLONG=Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.},{GTIN=4050118591071},{MANUNAME=Weidmueller Group},{AAB644=Yes},{AAB681=No},{AAB770=No},{AAC218=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2470740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2470740000
MANUTYPEDESC
Manufacturer Type Description
KEBI QL 404022 S2B0
DESCSHORT
Description short
金属外壳, Klippon EBi QL (Essential Box industrial - Quarter Lock) 不锈钢接线箱, 400 x 400 x 220 mm
DESCLONG
Description long
用于工业应用的金属外壳。安装孔位于密封区外。通过安装孔或安装脚可实现壁式安装。
GTIN
GTIN-Code
4050118591071
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC218
EMC design present
No
AAC265
back door present
No
AAG021
impact strength
IK09
AAM272
wall build in possible
No
AAP429
Number of doors front
1
AAP542
Number of locks
2
AAT099
Color number according to RAL
7001
AAZ486
Degree of protection (NEMA)
NEMA 3
BAA351
color
Silver
BAB664
material
stainless steel - 1.4301
BAD290
Assembly on floor is possible
No
BAD308
Wall assembly possible
Yes
BAF634
Material
Stainless steel
BAF728
Mounting plate present
No
BAF785
Surface
brushed
BAG975
degree of protection
IP66
AAF040
Mass
0.010
kg
BAB577
depth
226.3
mm
BAA020
height
400
mm
BAF016
width
401.5
mm
AAD931
customs tariff number (TARIC)
85381000
URL
URL
Preview - Generation
CAD
PDF