您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/17/90/90/2063070000.prj},{NB=2063070000},{MANUID=2063070000},{AAG362=50},{AAG363=2.500},{AAI847=230},{AAJ018=25},{AAJ019=2.500},{AAF040=1.200},{AAD931=85363090},{AAO676=2063070000},{AAO663=4050118414516},{PREVIEW=../../../../_pool_/8f/00/13517700009999.png},{MANUTYPEDESC=VPU I 3+1 R 280V/25KA},{DESCSHORT=Surge voltage arrester (power supply systems) with remote contact, Type I + II, Low voltage network: TN-C-S, TN-S, IT with N, IT without N, TT, I, II, III, IV, AC, 230 V},{DESCLONG=Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.},{GTIN=4050118414516},{MANUNAME=Weidmueller Group},{AAP898=8 modular spacing}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2063070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2063070000
MANUTYPEDESC
Manufacturer Type Description
VPU I 3+1 R 280V/25KA
DESCSHORT
Description short
浪涌电压保护器(电源系统), 带远程触点, I + II级, 低电压网络: TN-C-S, TN-S, IT 带 N, IT 无 N, TT, I, II, III, IV, 交流电, 230 V
DESCLONG
Description long
用于能源工程和电力供应中的浪涌保护设备。设备应该紧靠待保护系统的馈电线进行安装。
GTIN
GTIN-Code
4050118414516
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
50
mm²
AAG363
min. conductor cross section solid (solid, stranded)
2.500
mm²
AAI847
nominal voltage (at AC)
230
V
AAJ018
max. rated cross section (flexible, fine strand)
25
mm²
AAJ019
min. rated cross section (flexible, fine strand)
2.500
mm²
AAP898
construction size
8 modular spacing
BAG640
Assembly type
built-in installation
AAF040
Mass
1.200
kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation
CAD
PDF