您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/24/21/2024100000.prj},{NB=2024100000},{MANUID=2024100000},{AAP634=0},{BAA018=167},{BAA020=498},{BAB577=3},{BAF016=167},{AAF040=1.950},{AAD931=85389099},{AAO676=2024100000},{AAO663=4050118404531},{PREVIEW=../../../../_pool_/79/cd/12809700009999.png},{MANUTYPEDESC=KTB GP 765020 AB S4 PE},{DESCSHORT=Flange plate, Klippon TB (Terminal Box) straight, 167 x 498 x 3 mm, Gland plates: top, Bottom, Stainless steel 1.4404, electropolished, silver},{DESCLONG=Flange plate for adding components on a housing. The flange plate is fastened to the housing with screws. Components such as cable glands can be mounted on the flange plate.},{GTIN=4050118404531},{MANUNAME=Weidmueller Group},{AAA052=without},{AAH464=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2024100000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2024100000
MANUTYPEDESC
Manufacturer Type Description
KTB GP 765020 AB S4 PE
DESCSHORT
Description short
法兰板, Klippon TB (Terminal Box) 直, 167 x 498 x 3 mm, 格兰板: 顶部, 底部, 不锈钢 1.4404, 电解抛光, 银色
DESCLONG
Description long
用于在外壳上添加组件的法兰板。法兰板通过螺钉固定在外壳上。电缆接头之类的组件可以安装在法兰板上。
GTIN
GTIN-Code
4050118404531
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAA052
thread form type
without
AAH464
pre-stamping present
No
AAP634
Number of plug-connection openings
0
AAW361
protection type (NEMA)
NEMA 3
BAA018
length
167
mm
BAA020
height
498
mm
BAB577
depth
3
mm
BAB664
material
stainless steel - 1.4404
BAB888
Design
法兰板
BAF016
width
167
mm
BAF785
Surface
Other
AAF040
Mass
1.950
kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation
CAD
PDF