您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/11/20/1780870000.prj},{NB=1780870000},{MANUID=1780870000},{AAC820=-50},{AAC821=120},{AAF726=269},{AAP403=1},{AAP530=1},{AAS574=269},{BAA303=8.610},{BAH005=1000},{AAF040=0.085},{BAB577=72.55},{BAA020=67},{BAF016=35.6},{AAD931=85369010},{AAO676=1780870000},{AAO663=4032248219353},{PREVIEW=../../../../_pool_/56/3d/17808700009999.png},{MANUTYPEDESC=WF 10},{DESCSHORT=Stud terminal, Threaded stud connection, 120 mm², 1000 V, 269 A, Number of connections: 1, M 10, TS 35, dark beige},{DESCLONG=Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.},{GTIN=4032248219353},{MANUNAME=Weidmueller Group},{BAA351=beige}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1780870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1780870000
MANUTYPEDESC
Manufacturer Type Description
WF 10
DESCSHORT
Description short
螺柱连接端子, 螺栓联接, 120 mm², 1000 V, 269 A, 联接点数量: 1, M 10, TS 35, 深褐
DESCLONG
Description long
用于电流传输的端子。导线可以通过电缆端头压接联接,并固定在端子的螺栓上。
GTIN
GTIN-Code
4032248219353
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50
°C
AAC821
Max. operating temperature
120
°C
AAF726
rated current
269
A
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
269
A
BAA303
Power loss, static, current-independent [Pls]
8.610
W
BAA351
color
beige
BAC034
Connection type
Bolt connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
No
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
1000
V
AAF040
Mass
0.085
kg
BAB577
depth
72.55
mm
BAA020
height
67
mm
BAF016
width
35.6
mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation
CAD
PDF