您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/08/05/1477870000.prj},{NB=1477870000},{MANUID=1477870000},{AAW301=-60},{AAW302=200},{ABC354=16},{AAF040=0.082},{AAD931=73072910},{AAO676=1477870000},{AAO663=4050118285741},{PREVIEW=../../../../_pool_/db/dd/14779100009999.png},{MANUTYPEDESC=KSPMH M25 SSC},{DESCSHORT=Ex sealing plugs (metal) M 25, 16 mm, Stainless steel 1.4404 (316L)},{DESCLONG=A metal plug is used to seal surplus threaded holes and to maintain the IP protection rating.},{GTIN=4050118285741},{MANUNAME=Weidmueller Group},{AAC108=IP66},{AAS481=metric},{AAW361=NEMA 4X},{ABC357=7 Joule},{BAB664=stainless steel - 1.4404},{BAC255=gray},{BAD656=Yes},{AAO263=Germany},{URL=URL},{KEYWORD=Ex sealing plugs},{AAO677=Weidmueller Group}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1477870000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1477870000
MANUTYPEDESC
Manufacturer Type Description
KSPMH M25 SSC
DESCSHORT
Description short
防爆密封塞(金属), M 25, 16 mm, 不锈钢 1.4404 (316 L)
DESCLONG
Description long
金属插头用于密封多余的螺纹孔,保持 IP 防护等级。
GTIN
GTIN-Code
4050118285741
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAS481
type of connection thread
metric
AAW301
minimum ambient temperature (during operation)
-60
°C
AAW302
maximum ambient temperature (during operation)
200
°C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
16
mm
ABC357
impact category
7 Joule
BAB664
material
stainless steel - 1.4404
BAC255
Color
gray
BAD656
Without halogens
Yes
AAF040
Mass
0.082
kg
AAD931
customs tariff number (TARIC)
73072910
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation
CAD
PDF