您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/14/08/02/1461110000.prj},{NB=1461110000},{MANUID=1461110000},{AAG623=65},{AAG624=65},{AAH508=44},{AAH509=34},{AAW301=-40},{AAW302=80},{ABC354=18},{AAF040=0.079},{AAD931=39269097},{AAO676=1461110000},{AAO663=4050118267242},{PREVIEW=../../../../_pool_/7a/04/14610500009999.png},{MANUTYPEDESC=VG M63 EXI BL},{DESCSHORT=Ex cable gland (plastic) VG Exi 4J (Ex plastic cable gland 4J Exi) straight, M 63, 18 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6},{DESCLONG=Plastic cable gland for sealing housings when inserting cables. With strain relief. Suitable for use in explosion risk zones.},{GTIN=4050118267242},{MANUNAME=Weidmueller Group},{AAC108=IP54},{AAH500=No},{AAK241=HB}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 1461110000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1461110000
MANUTYPEDESC
Manufacturer Type Description
VG M63 EXI BL
DESCSHORT
Description short
防爆电缆接头(塑料), VG Exi 4J (防爆塑料电缆接头 4J Exi) 直, M 63, 18 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30分钟) 聚酰胺 6
DESCLONG
Description long
用于在插入电缆时密封外壳的塑料电缆接头。带有减张力备件。适用于爆炸危险区域。
GTIN
GTIN-Code
4050118267242
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP54
AAG623
wrench width 1
65
mm
AAG624
wrench width 2
65
mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
44
mm
AAH509
min. sealing range
34
mm
AAK241
fire resistance (according to UL94)
HB
AAQ325
type of protection
Ex e
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-40
°C
AAW302
maximum ambient temperature (during operation)
80
°C
ABC354
thread length connection thread
18
mm
ABC356
material of the sealing insert
Chloroprene
ABC357
impact category
4 Joule
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAA351
color
light-blue
BAB664
material
Polyamide (PA)
BAC255
Color
blue
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
AAF040
Mass
0.079
kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation
CAD
PDF