您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{weidmueller_qs/27/06/03/11/2455260500.prj},{NB=2455260500},{MANUID=2455260500},{AAB762=5},{AAB912=80},{AAB913=80},{AAC028=-40},{AAC029=-30},{AAF726=16},{AAT080=5},{BAH005=50},{AAF040=0.300},{AAD931=85444290},{AAO676=2455260500},{AAO663=4050118470307},{PREVIEW=../../../../_pool_/fe/44/24552605009999.png},{MANUTYPEDESC=SAIL-M12GM12G-L-5.0PGR},{DESCSHORT=Sensor-actuator Cable (assembled) Connecting line, M12 / M12, Number of poles: 5, Cable length: 5 m, pin, straight - socket, straight},{DESCLONG=Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.},{GTIN=4050118470307},{MANUNAME=Weidmueller Group},{AAB225=straight},{AAB226=straight}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Weidmueller 2455260500
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
2455260500
MANUTYPEDESC
Manufacturer Type Description
SAIL-M12GM12G-L-5.0PGR
DESCSHORT
Description short
传感器-执行器电缆(预装配), 导线, M12 / M12, 回路数: 5, 电缆长度: 5 m, 针式 直 - 孔式 直
DESCLONG
Description long
预安装的传感器/执行器电缆,用于传感器或执行器的连接以及数据传输。插拔式联接器已经过模制和测试。
GTIN
GTIN-Code
4050118470307
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB225
Arrangement of the cable lead-in, head 1
straight
AAB226
arrangement of the cable lead-in (head 2)
straight
AAB379
Type of plug-in contact, head 1
Male (plug)
AAB418
Design of the electrical connection (head 1)
M12
AAB419
Design of the electrical connection (head 2)
M12
AAB734
Cable length can be configured
No
AAB762
Length of the preassembled line
5
m
AAB912
max. permissible cable outside temperature, fixed laid
80
°C
AAB913
max. permissible cable outside temperature, when moving
80
°C
AAC028
min. permissible cable outside temperature, fixed laid
-40
°C
AAC029
min. permissible cable outside temperature, when moving
-30
°C
AAC076
Coding (head 1)
L-coded
AAC108
Degree of protection (IP), mounted
IP65
AAC133
Radial networked
No
AAC202
Material of the contact coat
Gold
AAD251
Material of the cable mantle
PUR (polyurethane)
AAF726
rated current
16
A
AAM076
suitable for cable guide chain
Yes
AAS488
Type of plug-in contact (head 2)
Female (socket)
AAS489
Knurl material
Not relevant
AAT080
Pole number
5
AAW068
Resistant to welding beads
No
BAB378
Color of coat
gray
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
Yes
BAD993
shielded
No
BAG101
Status display present
No
BAG975
degree of protection
IP65
BAH005
rated voltage
50
V
AAF040
Mass
0.300
kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation
CAD
PDF